Sealmaster Mounted Ductile Iron Four Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRBF5520K-307-C
Part #:739129
Catalog #:USRBF5520K-307-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 1.75 in | Overall Width (in): | 5.22 in |
| Bolt Size (in): | 3/4 in | Overall Length (in): | 15.25 in |
| Overall Height (in): | 9 in | Base Width (in): | 4.38 in |
| Base to Center Height (in): | 4.5 in | Bore Diameter (in): | 3.4375 in |
| Locking Collar Outside Diameter (in): | 5.5 in | Bolt Spacing Min (in): | 11.63 in |
| Base Length (in): | 15.25 in | Centerline to Outermost Bearing Face (in): | 3.04 in |
| Bolt Spacing Max (in): | 13.13 in | Bolt Spacing Width (in): | 2.38 in |
| Bolt Spacing (in): | 12.38 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Housing Construction: | Split |
| Cage Material: | Steel | Rolling Element: | Spherical Roller |
| Housing Material: | Ductile Iron | Shaft Locking Type: | Adapter Mount |
| End Cap: | No | Bore Shape: | Straight |
| Radial Clearance: | Standard | Housing Type: | Pillow Block, Four Bolt |
| Lubrication Method: | Lubrication Fitting | Radial Dynamic Load Capacity (lb): | 72,640 lb |
| Platform: | USRB | Static Load Rating (lb): | 105,628 lb |
| Fixed/Expansion: | Fixed | Misalignment Type: | Dynamic |
| Series: | USRBF5500 | Outer Ring Land Profile: | Standard |
| Maximum Speed (RPM): | 1350 rpm | Measure Units: | Inch |
| Housing Color: | Gray | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Lubricant: | Lithium Complex NLGI 2 Grease |
| Insert: | USI5000K-307-C | Max Operating Temperature (C): | 105 °C |
| Bearing Insert Finish: | Black Oxide | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Max Operating Temperature (F): | 220 °F | Size Code: | 10 |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461415160 | Weight: | 71.53 LB |
| Packaged Length: | 7.13 IN | Packaged Width: | 9.63 IN |
| Packaged Height: | 16.75 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

