Sealmaster Mounted Ductile Iron Four Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRB5538K-615
Part #:739329
Catalog #:USRB5538K-615
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 16.56 in | Base Width (in): | 7.5 in |
| Overall Width (in): | 9.16 in | Bolt Size (in): | 1 1/4 in |
| Foot Height (in): | 3.13 in | Bore Diameter (in): | 6.9375 in |
| Overall Length (in): | 28 in | Base to Center Height (in): | 7.875 in |
| Centerline to Outermost Bearing Face (in): | 5.41 in | Bolt Spacing Width (in): | 4.5 in |
| Base Length (in): | 28 in | Bolt Spacing Max (in): | 24.38 in |
| Length Through Bore (in): | 9.16 in | Bolt Spacing (in): | 23.01 in |
| Bolt Spacing Min (in): | 21.63 in |
Technical Specifications
| Misalignment Type: | Dynamic | Seal Type: | Felt Labyrinth Seal |
| Radial Dynamic Load Capacity (lb): | 334,229 lb | Shaft Locking Type: | Adapter Mount |
| Radial Clearance: | Standard | Outer Ring Land Profile: | Standard |
| Housing Construction: | Split | Rolling Element: | Spherical Roller |
| End Cap: | No | Housing Style: | Pillow Block |
| Series: | USRB5500 | Maximum Speed (RPM): | 1500 rpm |
| Platform: | USRB | Fixed/Expansion: | Fixed |
| Static Load Rating (lb): | 498,544 lb | Housing Material: | Ductile Iron |
| Cage Material: | Steel | Housing Type: | Pillow Block, Four Bolt |
| Measure Units: | Inch | Lubrication Method: | Lubrication Fitting |
| Housing Color: | Gray | Bore Shape: | Straight |
| Ability to Relubricate: | Yes | Size Code: | 16 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Insert Finish: | Black Oxide | Max Operating Temperature (C): | 105 °C |
| Max Operating Temperature (F): | 220 °F | Insert: | USI5000K-615 |
General Specifications
| UPC: | 662461420065 | Weight: | 403.04 LB |
| Packaged Length: | 28.00 IN | Packaged Width: | 10.27 IN |
| Packaged Height: | 16.56 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

