Sealmaster Mounted Ductile Iron Four Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USTA-207K-1271
Part #:739336
Catalog #:USTA-207K-1271
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Length (in): | 8.5 in |
| Overall Width (in): | 4.17 in | Overall Height (in): | 6.81 in |
| Bore Diameter (in): | 2.4375 in | Locking Collar Outside Diameter (in): | 4.1 in |
| Centerline to Outermost Bearing Face (in): | 2.18 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Static Load Rating (lb): | 59,535 lb |
| Housing Type: | Pillow Block, Four Bolt | Housing Style: | Pillow Block |
| Series: | USTA5000 | Shaft Locking Type: | Adapter Mount |
| Platform: | USRB | Measure Units: | Inch |
| Cage Material: | Steel | Seal Type: | Felt Labyrinth Seal |
| Lubrication Method: | Lubrication Fitting | Maximum Speed (RPM): | 3250 rpm |
| Misalignment Type: | Dynamic | Fixed/Expansion: | Fixed |
| Housing Construction: | Split | Housing Color: | Gray |
| Radial Clearance: | Standard | End Cap: | No |
| Radial Dynamic Load Capacity (lb): | 44,691 lb | Bore Shape: | Straight |
| Rolling Element: | Spherical Roller | Housing Material: | Ductile Iron |
| Ability to Relubricate: | Yes | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 8 |
| Bearing Insert Finish: | Black Oxide | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 220 °F | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Max Operating Temperature (C): | 105 °C | Insert: | USI5000K-207 |
General Specifications
| UPC: | 662461420102 | Weight: | 17.69 LB |
| Packaged Length: | 10.70 IN | Packaged Width: | 7.63 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

