Sealmaster Mounted Ductile Iron Four Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRB5522A-315
Part #:739801
Catalog #:USRB5522A-315
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Foot Height (in): | 2 in |
| Overall Height (in): | 9.88 in | Bore Diameter (in): | 3.9375 in |
| Base Width (in): | 4.75 in | Base to Center Height (in): | 4.938 in |
| Overall Width (in): | 5.63 in | Overall Length (in): | 16.5 in |
| Locking Collar Outside Diameter (in): | 5.81 in | Length Through Bore (in): | 4.94 in |
| Bolt Spacing Min (in): | 12.59 in | Bolt Spacing (in): | 13.55 in |
| Base Length (in): | 16.5 in | Bolt Spacing Max (in): | 14.5 in |
Technical Specifications
| Platform: | USRB | Rolling Element: | Spherical Roller |
| Misalignment Type: | Dynamic | End Cap: | No |
| Static Load Rating (lb): | 136,151 lb | Maximum Speed (RPM): | 2250 rpm |
| Housing Construction: | Split | Housing Color: | Gray |
| Seal Type: | Felt Labyrinth Seal | Bore Shape: | Straight |
| Measure Units: | Inch | Outer Ring Land Profile: | Standard |
| Radial Dynamic Load Capacity (lb): | 96,050 lb | Lubrication Method: | Lubrication Fitting |
| Series: | USRB5500 | Shaft Locking Type: | Adapter Mount |
| Fixed/Expansion: | Fixed | Housing Material: | Cast Iron |
| Cage Material: | Steel | Radial Clearance: | Standard |
| Housing Style: | Pillow Block | Housing Type: | Pillow Block, Four Bolt |
| Ability to Relubricate: | Yes | Size Code: | 11 |
| Max Operating Temperature (C): | 105 °C | Lubricant: | Lithium Complex NLGI 2 Grease |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (F): | 220 °F | Insert: | USI5000A-315 |
| Bearing Insert Finish: | Black Oxide | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461371916 | Weight: | 88.34 LB |
| Packaged Length: | 17.75 IN | Packaged Width: | 12.75 IN |
| Packaged Height: | 7.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

