Sealmaster Mounted Ductile Iron Four Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USRBF5515E-208
Part #:739852
Catalog #:USRBF5515E-208
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 2.5000 in |
| Overall Width (in): | 3.78 in | Base to Center Height (in): | 3.25 in |
| Overall Height (in): | 6.13 in | Base Width (in): | 3.13 in |
| Overall Length (in): | 11.25 in | Foot Height (in): | 1.13 in |
| Locking Collar Outside Diameter (in): | 4 in | Bolt Spacing (in): | 9.13 in |
| Bolt Spacing Max (in): | 9.63 in | Bolt Spacing Width (in): | 1.88 in |
| Bolt Spacing Min (in): | 8.63 in | Length Through Bore (in): | 3.38 in |
| Base Length (in): | 11.25 in | Centerline to Outermost Bearing Face (in): | 2.22 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Measure Units: | Inch |
| Maximum Speed (RPM): | 3250 rpm | Seal Type: | Felt Labyrinth Seal |
| Radial Dynamic Load Capacity (lb): | 44,691 lb | Bore Shape: | Straight |
| Housing Construction: | Split | Platform: | USRB |
| Misalignment Type: | Dynamic | Outer Ring Land Profile: | Standard |
| End Cap: | No | Housing Color: | Gray |
| Series: | USRBF5500 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 59,535 lb | Radial Clearance: | Standard |
| Housing Type: | Pillow Block, Four Bolt | Housing Style: | Pillow Block |
| Shaft Locking Type: | Single Set Collar | Housing Material: | Ductile Iron |
| Cage Material: | Steel | Fixed/Expansion: | Expansion |
| Ability to Relubricate: | Yes | Size Code: | 8 |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Finish: | Black Oxide |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (C): | 105 °C |
| Insert: | USI5000-208 | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
General Specifications
| UPC: | 662461378571 | Weight: | 24.83 LB |
| Packaged Length: | 6.81 IN | Packaged Width: | 4.69 IN |
| Packaged Height: | 12.25 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

