Sealmaster Mounted Ductile Iron Four Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USRB5522-400-C
Part #:739895
Catalog #:USRB5522-400-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 4 in |
| Overall Length (in): | 16.5 in | Overall Height (in): | 9.88 in |
| Foot Height (in): | 2 in | Overall Width (in): | 5.63 in |
| Base Width (in): | 4.75 in | Base to Center Height (in): | 4.938 in |
| Locking Collar Outside Diameter (in): | 6 in | Length Through Bore (in): | 4.94 in |
| Centerline to Outermost Bearing Face (in): | 3.25 in | Bolt Spacing (in): | 13.55 in |
| Bolt Spacing Max (in): | 14.5 in | Base Length (in): | 16.5 in |
| Bolt Spacing Min (in): | 12.59 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Measure Units: | Inch |
| Seal Type: | Multi-Lip Contact Seal | Maximum Speed (RPM): | 1200 rpm |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 96,050 lb |
| Housing Construction: | Split | End Cap: | No |
| Misalignment Type: | Dynamic | Housing Color: | Gray |
| Platform: | USRB | Outer Ring Land Profile: | Standard |
| Series: | USRB5500 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 136,151 lb | Cage Material: | Steel |
| Fixed/Expansion: | Fixed | Housing Style: | Pillow Block |
| Housing Type: | Pillow Block, Four Bolt | Housing Material: | Ductile Iron |
| Shaft Locking Type: | Single Set Collar | Radial Clearance: | Standard |
| Ability to Relubricate: | Yes | Size Code: | 11 |
| Insert: | USI5000-400-C | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (C): | 105 °C | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Finish: | Black Oxide | Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461380574 | Weight: | 86.36 LB |
| Packaged Length: | 17.75 IN | Packaged Width: | 12.75 IN |
| Packaged Height: | 7.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

