Sealmaster Mounted Ductile Iron Four Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USRBF5515-207-C
Part #:739915
Catalog #:USRBF5515-207-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 2.4375 in |
| Base Width (in): | 3.13 in | Overall Width (in): | 3.78 in |
| Overall Height (in): | 6.13 in | Overall Length (in): | 11.25 in |
| Foot Height (in): | 1.13 in | Base to Center Height (in): | 3.25 in |
| Locking Collar Outside Diameter (in): | 4.1 in | Bolt Spacing Max (in): | 9.63 in |
| Centerline to Outermost Bearing Face (in): | 2.22 in | Base Length (in): | 11.25 in |
| Bolt Spacing (in): | 9.13 in | Bolt Spacing Min (in): | 8.63 in |
| Length Through Bore (in): | 3.38 in | Bolt Spacing Width (in): | 1.88 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Maximum Speed (RPM): | 1750 rpm |
| Measure Units: | Inch | Seal Type: | Multi-Lip Contact Seal |
| Housing Construction: | Split | Bore Shape: | Straight |
| Radial Dynamic Load Capacity (lb): | 44,691 lb | Outer Ring Land Profile: | Standard |
| Housing Color: | Gray | Platform: | USRB |
| Misalignment Type: | Dynamic | End Cap: | No |
| Series: | USRBF5500 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 59,535 lb | Cage Material: | Steel |
| Housing Material: | Ductile Iron | Fixed/Expansion: | Fixed |
| Radial Clearance: | Standard | Housing Style: | Pillow Block |
| Housing Type: | Pillow Block, Four Bolt | Shaft Locking Type: | Single Set Collar |
| Ability to Relubricate: | Yes | Lubricant: | Lithium Complex NLGI 2 Grease |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Insert: | USI5000-207-C |
| Max Operating Temperature (F): | 220 °F | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Insert Finish: | Black Oxide | Size Code: | 8 |
| Max Operating Temperature (C): | 105 °C | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461380789 | Weight: | 25.06 LB |
| Packaged Length: | 6.81 IN | Packaged Width: | 4.69 IN |
| Packaged Height: | 12.25 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

