Sealmaster Mounted Ductile Iron Four Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USRBF5520E-307-C
Part #:739932
Catalog #:USRBF5520E-307-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 3.4375 in |
| Base to Center Height (in): | 4.5 in | Foot Height (in): | 1.75 in |
| Overall Length (in): | 15.25 in | Base Width (in): | 4.38 in |
| Overall Width (in): | 5.14 in | Overall Height (in): | 9 in |
| Locking Collar Outside Diameter (in): | 5.31 in | Base Length (in): | 15.25 in |
| Bolt Spacing Max (in): | 13.13 in | Length Through Bore (in): | 4.47 in |
| Bolt Spacing (in): | 12.38 in | Centerline to Outermost Bearing Face (in): | 2.95 in |
| Bolt Spacing Width (in): | 2.38 in | Bolt Spacing Min (in): | 11.63 in |
Technical Specifications
| Seal Type: | Multi-Lip Contact Seal | Rolling Element: | Spherical Roller |
| Measure Units: | Inch | Maximum Speed (RPM): | 1350 rpm |
| Housing Construction: | Split | Bore Shape: | Straight |
| Radial Dynamic Load Capacity (lb): | 72,640 lb | End Cap: | No |
| Misalignment Type: | Dynamic | Platform: | USRB |
| Outer Ring Land Profile: | Standard | Housing Color: | Gray |
| Series: | USRBF5500 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 105,628 lb | Housing Type: | Pillow Block, Four Bolt |
| Housing Material: | Ductile Iron | Fixed/Expansion: | Expansion |
| Shaft Locking Type: | Single Set Collar | Cage Material: | Steel |
| Radial Clearance: | Standard | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Grease Fitting Thread Size: | 1/8 NPT | Size Code: | 10 |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | USI5000-307-C |
| Max Operating Temperature (F): | 220 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Finish: | Black Oxide | Max Operating Temperature (C): | 105 °C |
General Specifications
| UPC: | 662461380956 | Weight: | 69.95 LB |
| Packaged Length: | 15.75 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

