Sealmaster Mounted Ductile Iron Four Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Double Collar Mount Lock - USRB5528-415-C
Part #:739909
Catalog #:USRB5528-415-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1 in | Bore Diameter (in): | 4.9375 in |
| Base to Center Height (in): | 6 in | Foot Height (in): | 2.38 in |
| Base Width (in): | 5.88 in | Overall Width (in): | 7.42 in |
| Overall Length (in): | 19.69 in | Overall Height (in): | 12 in |
| Locking Collar Outside Diameter (in): | 7.5 in | Bolt Spacing Max (in): | 17.38 in |
| Bolt Spacing Min (in): | 15.63 in | Centerline to Outermost Bearing Face (in): | 3.53 in |
| Length Through Bore (in): | 7.42 in | Base Length (in): | 19.69 in |
| Bolt Spacing (in): | 16.51 in |
Technical Specifications
| Measure Units: | Inch | Seal Type: | Multi-Lip Contact Seal |
| Rolling Element: | Spherical Roller | Maximum Speed (RPM): | 900 rpm |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 158,816 lb |
| Housing Construction: | Split | Misalignment Type: | Dynamic |
| Platform: | USRB | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Series: | USRB5500 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 247,307 lb | Cage Material: | Steel |
| Housing Type: | Pillow Block, Four Bolt | Housing Style: | Pillow Block |
| Shaft Locking Type: | Double Set Collar | Housing Material: | Ductile Iron |
| Fixed/Expansion: | Fixed | Radial Clearance: | Standard |
| Ability to Relubricate: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Insert Finish: | Black Oxide | Size Code: | 13 |
| Insert: | USI5000-415-C | Max Operating Temperature (C): | 105 °C |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (F): | 220 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
General Specifications
| UPC: | 662461380727 | Weight: | 167.07 LB |
| Packaged Length: | 22.50 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 7.75 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

