Sealmaster Mounted Ductile Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFCE5000K-203
Part #:737811
Catalog #:USFCE5000K-203
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Foot Height (in): | 1 in |
| Overall Height (in): | 3.16 in | Overall Length (in): | 7.13 in |
| Overall Width (in): | 7.13 in | Bore Diameter (in): | 2.1875 in |
| Overall Height to Inner Ring (in): | 2.1 in | Pilot Diameter (in): | 5 in |
| Locking Collar Outside Diameter (in): | 3.5 in | Housing Outside Diameter (in): | 7.13 in |
| Length Through Bore (in): | 3.16 in | Bolt Circle (in): | 6 in |
| Bolt Spacing (in): | 4.24 in | Mounting Surface to End of Housing (in): | 1.13 in |
| Centerline to Outermost Bearing Face (in): | 2 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Felt Labyrinth Seal |
| Maximum Speed (RPM): | 3750 rpm | Radial Dynamic Load Capacity (lb): | 28,087 lb |
| Platform: | USRB | Static Load Rating (lb): | 34,981 lb |
| Housing Style: | Flange Block | Bore Shape: | Straight |
| Pilot Configuration: | With Pilot | Shaft Locking Type: | Adapter Mount |
| Housing Material: | Ductile Iron | Misalignment Type: | Dynamic |
| Radial Clearance: | Standard | Outer Ring Land Profile: | Standard |
| Lubrication Method: | Lubrication Fitting | Cage Material: | Steel |
| Rolling Element: | Spherical Roller | Series: | USFCE5000 |
| Housing Color: | Black | Fixed/Expansion: | Fixed |
| Housing Type: | Flange, Cartridge | End Cap: | No |
| Measure Units: | Inch | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Vibration Frequency Outer Ring Defect: | 0.1283 cps |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Inner Ring Defect: | 0.1717 cps |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Roller Spin: | 0.1106 cps |
| Insert: | USI5000K-203 | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (C): | 105 °C | Vibration Frequency Fundamental Train: | 0.0071 cps |
| Size Code: | 7 | Housing Coating: | POWDER COATED |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461412114 | Weight: | 10.44 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

