Sealmaster Mounted Ductile Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFCE5000K-115
Part #:738142
Catalog #:USFCE5000K-115
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.98 in | Overall Length (in): | 6.38 in |
| Overall Height to Inner Ring (in): | 1.92 in | Pilot Diameter (in): | 4.5 in |
| Bore Diameter (in): | 1.9375 in | Bolt Size (in): | 3/8 in |
| Overall Width (in): | 6.38 in | Foot Height (in): | 1 in |
| Locking Collar Outside Diameter (in): | 3.2 in | Housing Outside Diameter (in): | 6.38 in |
| Centerline to Outermost Bearing Face (in): | 1.81 in | Bolt Circle (in): | 5.375 in |
| Mounting Surface to End of Housing (in): | 1.06 in | Bolt Spacing (in): | 3.8 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Housing Construction: | Solid |
| Housing Material: | Ductile Iron | Housing Type: | Flange, Cartridge |
| Outer Ring Land Profile: | Standard | Radial Dynamic Load Capacity (lb): | 23,520 lb |
| Misalignment Type: | Dynamic | Series: | USFCE5000 |
| Housing Style: | Flange Block | Housing Color: | Black |
| Pilot Configuration: | With Pilot | Fixed/Expansion: | Fixed |
| Cage Material: | Steel | Static Load Rating (lb): | 29,918 lb |
| End Cap: | No | Platform: | USRB |
| Shaft Locking Type: | Adapter Mount | Rolling Element: | Spherical Roller |
| Maximum Speed (RPM): | 4000 rpm | Lubrication Method: | Lubrication Fitting |
| Bore Shape: | Straight | Measure Units: | Inch |
| Radial Clearance: | Standard | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Housing Coating: | POWDER COATED |
| Size Code: | 6 | Vibration Frequency Roller Spin: | 0.1151 cps |
| Insert: | USI5000K-115 | Max Operating Temperature (F): | 220 °F |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Inner Ring Defect: | 0.1804 cps |
| Vibration Frequency Outer Ring Defect: | 0.1363 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (C): | 105 °C |
| Vibration Frequency Fundamental Train: | 0.0072 cps |
General Specifications
| UPC: | 662461415283 | Weight: | 8.63 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

