Sealmaster Mounted Ductile Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFCE5000K-315
Part #:738264
Catalog #:USFCE5000K-315
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.96 in | Foot Height (in): | 1.06 in |
| Overall Width (in): | 10.88 in | Pilot Diameter (in): | 8.125 in |
| Overall Height to Inner Ring (in): | 2.69 in | Bore Diameter (in): | 3.9375 in |
| Overall Length (in): | 10.88 in | Bolt Size (in): | 3/4 in |
| Housing Outside Diameter (in): | 10.88 in | Locking Collar Outside Diameter (in): | 5.7 in |
| Mounting Surface to End of Housing (in): | 2.06 in | Bolt Spacing (in): | 6.625 in |
| Centerline to Outermost Bearing Face (in): | 2.89 in | Bolt Circle (in): | 9.375 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Housing Construction: | Solid |
| Shaft Locking Type: | Adapter Mount | Lubrication Method: | Lubrication Fitting |
| Bore Shape: | Straight | Measure Units: | Inch |
| Radial Dynamic Load Capacity (lb): | 96,050 lb | Radial Clearance: | Standard |
| Static Load Rating (lb): | 136,151 lb | Series: | USFCE5000 |
| Housing Style: | Flange Block | Housing Material: | Ductile Iron |
| Rolling Element: | Spherical Roller | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Dynamic | Housing Type: | Flange, Cartridge |
| Pilot Configuration: | With Pilot | Housing Color: | Black |
| Maximum Speed (RPM): | 2250 rpm | Cage Material: | Steel |
| Fixed/Expansion: | Fixed | End Cap: | No |
| Platform: | USRB | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Size Code: | 11 |
| Bearing Insert Finish: | Black Oxide | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Housing Coating: | POWDER COATED | Insert: | USI5000K-315 |
| Max Operating Temperature (C): | 105 °C | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 220 °F |
| Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461412961 | Weight: | 46.62 LB |
| Packaged Length: | 17.75 IN | Packaged Width: | 12.75 IN |
| Packaged Height: | 7.00 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

