Sealmaster Mounted Ductile Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFCE5000K-308
Part #:738334
Catalog #:USFCE5000K-308
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Foot Height (in): | 1.44 in |
| Overall Height to Inner Ring (in): | 3.04 in | Overall Width (in): | 10.25 in |
| Bore Diameter (in): | 3.5000 in | Pilot Diameter (in): | 7.375 in |
| Overall Height (in): | 4.55 in | Overall Length (in): | 10.25 in |
| Locking Collar Outside Diameter (in): | 5.5 in | Housing Outside Diameter (in): | 10.25 in |
| Bolt Circle (in): | 8.625 in | Bolt Spacing (in): | 6.094 in |
| Centerline to Outermost Bearing Face (in): | 3.24 in | Mounting Surface to End of Housing (in): | 1.31 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Felt Labyrinth Seal |
| Housing Material: | Ductile Iron | Static Load Rating (lb): | 105,628 lb |
| Lubrication Method: | Lubrication Fitting | Bore Shape: | Straight |
| End Cap: | No | Shaft Locking Type: | Adapter Mount |
| Housing Style: | Flange Block | Outer Ring Land Profile: | Standard |
| Series: | USFCE5000 | Housing Color: | Black |
| Radial Dynamic Load Capacity (lb): | 72,640 lb | Maximum Speed (RPM): | 2500 rpm |
| Measure Units: | Inch | Cage Material: | Steel |
| Housing Type: | Flange, Cartridge | Platform: | USRB |
| Fixed/Expansion: | Fixed | Rolling Element: | Spherical Roller |
| Pilot Configuration: | With Pilot | Misalignment Type: | Dynamic |
| Radial Clearance: | Standard | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (C): | 105 °C | Insert: | USI5000K-308 |
| Max Operating Temperature (F): | 220 °F | Size Code: | 10 |
| Bearing Insert Finish: | Black Oxide | Housing Coating: | POWDER COATED |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461413319 | Weight: | 35.80 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 6.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

