Sealmaster Mounted Ductile Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFCE5000K-311
Part #:738341
Catalog #:USFCE5000K-311
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 10.88 in | Foot Height (in): | 1.06 in |
| Pilot Diameter (in): | 8.125 in | Overall Width (in): | 10.88 in |
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 3.6875 in |
| Overall Height (in): | 4.96 in | Overall Height to Inner Ring (in): | 2.69 in |
| Locking Collar Outside Diameter (in): | 5.7 in | Housing Outside Diameter (in): | 10.88 in |
| Bolt Spacing (in): | 6.625 in | Centerline to Outermost Bearing Face (in): | 2.89 in |
| Mounting Surface to End of Housing (in): | 2.06 in | Bolt Circle (in): | 9.375 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Felt Labyrinth Seal |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 136,151 lb |
| Shaft Locking Type: | Adapter Mount | Platform: | USRB |
| Housing Type: | Flange, Cartridge | Maximum Speed (RPM): | 2250 rpm |
| Measure Units: | Inch | Radial Dynamic Load Capacity (lb): | 96,050 lb |
| Outer Ring Land Profile: | Standard | Rolling Element: | Spherical Roller |
| Pilot Configuration: | With Pilot | Series: | USFCE5000 |
| Housing Style: | Flange Block | Cage Material: | Steel |
| End Cap: | No | Misalignment Type: | Dynamic |
| Fixed/Expansion: | Fixed | Bore Shape: | Straight |
| Housing Material: | Ductile Iron | Radial Clearance: | Standard |
| Housing Color: | Black | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Grease Fitting Thread Size: | 1/8 NPT |
| Insert: | USI5000K-311 | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Bearing Insert Finish: | Black Oxide | Max Operating Temperature (C): | 105 °C |
| Max Operating Temperature (F): | 220 °F | Size Code: | 11 |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Coating: | POWDER COATED |
| Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461413364 | Weight: | 41.99 LB |
| Packaged Length: | 17.75 IN | Packaged Width: | 12.75 IN |
| Packaged Height: | 7.00 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

