Sealmaster Mounted Ductile Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFCE5000K-400
Part #:738406
Catalog #:USFCE5000K-400
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Pilot Diameter (in): | 8.125 in | Bore Diameter (in): | 4 in |
| Bolt Size (in): | 3/4 in | Overall Height (in): | 4.96 in |
| Foot Height (in): | 1.06 in | Overall Width (in): | 10.88 in |
| Overall Height to Inner Ring (in): | 2.69 in | Overall Length (in): | 10.88 in |
| Locking Collar Outside Diameter (in): | 5.7 in | Housing Outside Diameter (in): | 10.88 in |
| Bolt Circle (in): | 9.375 in | Mounting Surface to End of Housing (in): | 2.06 in |
| Centerline to Outermost Bearing Face (in): | 2.89 in | Bolt Spacing (in): | 6.625 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Flange, Cartridge | Bore Shape: | Straight |
| Radial Dynamic Load Capacity (lb): | 96,050 lb | Misalignment Type: | Dynamic |
| Fixed/Expansion: | Fixed | Static Load Rating (lb): | 136,151 lb |
| Housing Material: | Ductile Iron | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Maximum Speed (RPM): | 2250 rpm |
| Pilot Configuration: | With Pilot | Lubrication Method: | Lubrication Fitting |
| Radial Clearance: | Standard | End Cap: | No |
| Platform: | USRB | Measure Units: | Inch |
| Shaft Locking Type: | Adapter Mount | Housing Style: | Flange Block |
| Cage Material: | Steel | Rolling Element: | Spherical Roller |
| Series: | USFCE5000 | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Max Operating Temperature (C): | 105 °C |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Lubricant: | Lithium Complex NLGI 2 Grease |
| Size Code: | 11 | Bearing Insert Finish: | Black Oxide |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Coating: | POWDER COATED |
| Insert: | USI5000K-400 | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461417980 | Weight: | 46.62 LB |
| Packaged Length: | 17.75 IN | Packaged Width: | 12.75 IN |
| Packaged Height: | 7.00 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

