Sealmaster Mounted Ductile Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFCE5000K-207
Part #:738489
Catalog #:USFCE5000K-207
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 7.63 in | Overall Height (in): | 3.6 in |
| Overall Width (in): | 7.63 in | Bore Diameter (in): | 2.4375 in |
| Foot Height (in): | 1.06 in | Overall Height to Inner Ring (in): | 2.38 in |
| Pilot Diameter (in): | 5.5 in | Bolt Size (in): | 1/2 in |
| Housing Outside Diameter (in): | 7.63 in | Locking Collar Outside Diameter (in): | 4.1 in |
| Bolt Spacing (in): | 4.594 in | Mounting Surface to End of Housing (in): | 1.13 in |
| Bolt Circle (in): | 6.5 in | Centerline to Outermost Bearing Face (in): | 2.25 in |
Technical Specifications
| Misalignment Type: | Dynamic | Maximum Speed (RPM): | 3250 rpm |
| Series: | USFCE5000 | Rolling Element: | Spherical Roller |
| Outer Ring Land Profile: | Standard | Housing Style: | Flange Block |
| Shaft Locking Type: | Adapter Mount | Bore Shape: | Straight |
| Seal Type: | Felt Labyrinth Seal | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 59,535 lb | Housing Type: | Flange, Cartridge |
| Cage Material: | Steel | Radial Dynamic Load Capacity (lb): | 44,691 lb |
| Fixed/Expansion: | Fixed | End Cap: | No |
| Housing Material: | Ductile Iron | Radial Clearance: | Standard |
| Housing Construction: | Solid | Pilot Configuration: | With Pilot |
| Measure Units: | Inch | Platform: | USRB |
| Housing Color: | Black | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Size Code: | 8 |
| Max Operating Temperature (C): | 105 °C | Grease Fitting Thread Size: | 1/8 NPT |
| Insert: | USI5000K-207 | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Finish: | Black Oxide | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Coating: | POWDER COATED |
General Specifications
| UPC: | 662461414033 | Weight: | 16.00 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

