Sealmaster Mounted Ductile Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFCE5000KE-211
Part #:738686
Catalog #:USFCE5000KE-211
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.94 in | Bore Diameter (in): | 2.6875 in |
| Overall Height (in): | 3.91 in | Overall Width (in): | 8.75 in |
| Overall Length (in): | 8.75 in | Overall Height to Inner Ring (in): | 2.47 in |
| Pilot Diameter (in): | 6.375 in | Bolt Size (in): | 5/8 in |
| Locking Collar Outside Diameter (in): | 4.5 in | Housing Outside Diameter (in): | 8.75 in |
| Centerline to Outermost Bearing Face (in): | 2.63 in | Mounting Surface to End of Housing (in): | 1.25 in |
| Bolt Circle (in): | 7.5 in | Bolt Spacing (in): | 5.297 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Housing Construction: | Solid |
| Pilot Configuration: | With Pilot | Housing Style: | Flange Block |
| Bore Shape: | Straight | Static Load Rating (lb): | 65,610 lb |
| Radial Clearance: | Standard | End Cap: | No |
| Housing Material: | Ductile Iron | Measure Units: | Inch |
| Rolling Element: | Spherical Roller | Fixed/Expansion: | Expansion |
| Misalignment Type: | Dynamic | Radial Dynamic Load Capacity (lb): | 47,447 lb |
| Housing Type: | Flange, Cartridge | Platform: | USRB |
| Housing Color: | Black | Maximum Speed (RPM): | 3000 rpm |
| Shaft Locking Type: | Adapter Mount | Series: | USFCE5000 |
| Outer Ring Land Profile: | Standard | Cage Material: | Steel |
| Lubrication Method: | Lubrication Fitting | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Grease Fitting Thread Size: | 1/8 NPT |
| Size Code: | 9 | Housing Coating: | POWDER COATED |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (C): | 105 °C |
| Bearing Insert Finish: | Black Oxide | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Insert: | USI5000K-211 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461416068 | Weight: | 21.24 LB |
| Packaged Length: | 11.19 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

