Sealmaster Mounted Ductile Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFCE5000KE-211-C
Part #:738687
Catalog #:USFCE5000KE-211-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Pilot Diameter (in): | 6.375 in | Bolt Size (in): | 5/8 in |
| Bore Diameter (in): | 2.6875 in | Overall Height (in): | 3.91 in |
| Overall Height to Inner Ring (in): | 2.47 in | Overall Width (in): | 8.75 in |
| Foot Height (in): | 0.94 in | Overall Length (in): | 8.75 in |
| Locking Collar Outside Diameter (in): | 4.5 in | Housing Outside Diameter (in): | 8.75 in |
| Mounting Surface to End of Housing (in): | 1.25 in | Bolt Circle (in): | 7.5 in |
| Centerline to Outermost Bearing Face (in): | 2.63 in | Bolt Spacing (in): | 5.297 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Multi-Lip Contact Seal |
| Fixed/Expansion: | Expansion | Bore Shape: | Straight |
| End Cap: | No | Measure Units: | Inch |
| Outer Ring Land Profile: | Standard | Pilot Configuration: | With Pilot |
| Maximum Speed (RPM): | 1600 rpm | Rolling Element: | Spherical Roller |
| Static Load Rating (lb): | 65,610 lb | Radial Dynamic Load Capacity (lb): | 47,447 lb |
| Housing Color: | Black | Shaft Locking Type: | Adapter Mount |
| Lubrication Method: | Lubrication Fitting | Misalignment Type: | Dynamic |
| Housing Type: | Flange, Cartridge | Series: | USFCE5000 |
| Housing Style: | Flange Block | Cage Material: | Steel |
| Platform: | USRB | Radial Clearance: | Standard |
| Housing Material: | Ductile Iron | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Max Operating Temperature (C): | 105 °C |
| Lubricant: | Lithium Complex NLGI 2 Grease | Insert: | USI5000K-211-C |
| Grease Fitting Thread Size: | 1/8 NPT | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Size Code: | 9 | Housing Coating: | POWDER COATED |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461416082 | Weight: | 21.24 LB |
| Packaged Length: | 11.19 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

