Sealmaster Mounted Ductile Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFCE5000KE-215-C
Part #:739150
Catalog #:USFCE5000KE-215-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.91 in | Overall Length (in): | 8.75 in |
| Overall Height to Inner Ring (in): | 2.47 in | Bore Diameter (in): | 2.9375 in |
| Foot Height (in): | 0.94 in | Overall Width (in): | 8.75 in |
| Pilot Diameter (in): | 6.375 in | Bolt Size (in): | 5/8 in |
| Housing Outside Diameter (in): | 8.75 in | Locking Collar Outside Diameter (in): | 4.5 in |
| Bolt Spacing (in): | 5.297 in | Centerline to Outermost Bearing Face (in): | 2.63 in |
| Mounting Surface to End of Housing (in): | 1.25 in | Bolt Circle (in): | 7.5 in |
Technical Specifications
| Seal Type: | Multi-Lip Contact Seal | Housing Construction: | Solid |
| Platform: | USRB | Series: | USFCE5000 |
| Lubrication Method: | Lubrication Fitting | Housing Material: | Ductile Iron |
| Static Load Rating (lb): | 65,610 lb | Outer Ring Land Profile: | Standard |
| Housing Style: | Flange Block | Maximum Speed (RPM): | 1600 rpm |
| Pilot Configuration: | With Pilot | Shaft Locking Type: | Adapter Mount |
| Bore Shape: | Straight | Housing Type: | Flange, Cartridge |
| Housing Color: | Black | Misalignment Type: | Dynamic |
| Cage Material: | Steel | Rolling Element: | Spherical Roller |
| Radial Clearance: | Standard | Fixed/Expansion: | Expansion |
| Measure Units: | Inch | End Cap: | No |
| Radial Dynamic Load Capacity (lb): | 47,447 lb | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Size Code: | 9 |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Insert: | USI5000K-215-C |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Coating: | POWDER COATED |
| Max Operating Temperature (C): | 105 °C | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662461415436 | Weight: | 21.24 LB |
| Packaged Length: | 11.19 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

