Sealmaster Mounted Ductile Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFCE5000KE-300-C
Part #:739237
Catalog #:USFCE5000KE-300-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.94 in | Overall Length (in): | 8.75 in |
| Pilot Diameter (in): | 6.375 in | Overall Height (in): | 3.91 in |
| Bore Diameter (in): | 3 in | Overall Height to Inner Ring (in): | 2.47 in |
| Bolt Size (in): | 5/8 in | Overall Width (in): | 8.75 in |
| Housing Outside Diameter (in): | 8.75 in | Locking Collar Outside Diameter (in): | 4.5 in |
| Bolt Circle (in): | 7.5 in | Centerline to Outermost Bearing Face (in): | 2.63 in |
| Bolt Spacing (in): | 5.297 in | Mounting Surface to End of Housing (in): | 1.25 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Multi-Lip Contact Seal |
| Bore Shape: | Straight | Lubrication Method: | Lubrication Fitting |
| Series: | USFCE5000 | Fixed/Expansion: | Expansion |
| Radial Clearance: | Standard | Platform: | USRB |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Static Load Rating (lb): | 65,610 lb |
| Housing Style: | Flange Block | Rolling Element: | Spherical Roller |
| Maximum Speed (RPM): | 1600 rpm | Shaft Locking Type: | Adapter Mount |
| Housing Material: | Ductile Iron | Cage Material: | Steel |
| Housing Type: | Flange, Cartridge | Measure Units: | Inch |
| Pilot Configuration: | With Pilot | Misalignment Type: | Dynamic |
| Radial Dynamic Load Capacity (lb): | 47,447 lb | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | USI5000K-300-C |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Size Code: | 9 |
| Bearing Insert Finish: | Black Oxide | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Coating: | POWDER COATED |
| Max Operating Temperature (C): | 105 °C |
General Specifications
| UPC: | 662461417492 | Weight: | 21.24 LB |
| Packaged Length: | 11.19 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

