Sealmaster Mounted Ductile Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFCE5000K-203-C
Part #:739273
Catalog #:USFCE5000K-203-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 1 in | Bore Diameter (in): | 2.1875 in |
| Overall Height to Inner Ring (in): | 2.1 in | Overall Height (in): | 3.16 in |
| Bolt Size (in): | 1/2 in | Overall Length (in): | 7.13 in |
| Overall Width (in): | 7.13 in | Pilot Diameter (in): | 5 in |
| Locking Collar Outside Diameter (in): | 3.5 in | Housing Outside Diameter (in): | 7.13 in |
| Length Through Bore (in): | 3.16 in | Mounting Surface to End of Housing (in): | 1.13 in |
| Bolt Circle (in): | 6 in | Centerline to Outermost Bearing Face (in): | 2 in |
| Bolt Spacing (in): | 4.24 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Multi-Lip Contact Seal |
| Housing Color: | Black | Platform: | USRB |
| Outer Ring Land Profile: | Standard | Radial Dynamic Load Capacity (lb): | 28,087 lb |
| Housing Style: | Flange Block | Cage Material: | Steel |
| Radial Clearance: | Standard | Static Load Rating (lb): | 34,981 lb |
| Shaft Locking Type: | Adapter Mount | Housing Material: | Ductile Iron |
| Bore Shape: | Straight | End Cap: | No |
| Series: | USFCE5000 | Housing Type: | Flange, Cartridge |
| Measure Units: | Inch | Lubrication Method: | Lubrication Fitting |
| Pilot Configuration: | With Pilot | Maximum Speed (RPM): | 2200 rpm |
| Rolling Element: | Spherical Roller | Fixed/Expansion: | Fixed |
| Misalignment Type: | Dynamic | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Vibration Frequency Outer Ring Defect: | 0.1283 cps |
| Housing Coating: | POWDER COATED | Vibration Frequency Roller Spin: | 0.1106 cps |
| Vibration Frequency Fundamental Train: | 0.0071 cps | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Inner Ring Defect: | 0.1717 cps |
| Bearing Insert Finish: | Black Oxide | Size Code: | 7 |
| Max Operating Temperature (C): | 105 °C | Insert: | USI5000K-203-C |
| Max Operating Temperature (F): | 220 °F | Grease Fitting Thread Size: | 1/8 NPT |
| Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461418499 | Weight: | 10.44 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

