Sealmaster Mounted Ductile Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFCE5000-115-C
Part #:738603
Catalog #:USFCE5000-115-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 1.9375 in |
| Overall Width (in): | 6.38 in | Overall Length (in): | 6.38 in |
| Overall Height to Inner Ring (in): | 1.98 in | Foot Height (in): | 1 in |
| Overall Height (in): | 3.04 in | Pilot Diameter (in): | 4.5 in |
| Locking Collar Outside Diameter (in): | 3 in | Housing Outside Diameter (in): | 6.38 in |
| Length Through Bore (in): | 2.875 in | Centerline to Outermost Bearing Face (in): | 1.81 in |
| Bolt Spacing (in): | 3.8 in | Mounting Surface to End of Housing (in): | 1.06 in |
| Bolt Circle (in): | 5.375 in |
Technical Specifications
| Measure Units: | Inch | Rolling Element: | Spherical Roller |
| Bore Shape: | Straight | Seal Type: | Multi-Lip Contact Seal |
| Pilot Configuration: | With Pilot | Maximum Speed (RPM): | 2500 rpm |
| Housing Construction: | Solid | Housing Base: | Solid |
| Radial Dynamic Load Capacity (lb): | 23,520 lb | Housing Color: | Black |
| Platform: | USRB | Misalignment Type: | Dynamic |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Series: | USFCE5000 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 28,021 lb | Housing Material: | Ductile Iron |
| Radial Clearance: | Standard | Housing Style: | Flange Block |
| Cage Material: | Steel | Housing Type: | Flange, Cartridge |
| Shaft Locking Type: | Single Set Collar | Fixed/Expansion: | Fixed |
| Bolt Hole Shape: | Round Hole | Ability to Relubricate: | Yes |
| Max Operating Temperature (C): | 105 °C | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Finish: | Black Oxide | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Coating: | POWDER COATED | Vibration Frequency Fundamental Train: | 0.0072 cps |
| Size Code: | 6 | Vibration Frequency Outer Ring Defect: | 0.1363 cps |
| Grease Fitting Thread Size: | 1/4-28 | Insert: | USI5000-115-C |
| Vibration Frequency Inner Ring Defect: | 0.1804 cps | Vibration Frequency Roller Spin: | 0.1151 cps |
| Max Operating Temperature (F): | 220 °F | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
General Specifications
| UPC: | 662461365694 | Weight: | 9.56 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 3.06 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

