Sealmaster Mounted Ductile Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFCE5000-207
Part #:738608
Catalog #:USFCE5000-207
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 2.4375 in |
| Overall Height to Inner Ring (in): | 2.16 in | Pilot Diameter (in): | 5.5 in |
| Overall Length (in): | 7.63 in | Foot Height (in): | 1.06 in |
| Overall Width (in): | 7.63 in | Overall Height (in): | 3.37 in |
| Locking Collar Outside Diameter (in): | 4.1 in | Housing Outside Diameter (in): | 7.63 in |
| Bolt Circle (in): | 6.5 in | Centerline to Outermost Bearing Face (in): | 2.25 in |
| Bolt Spacing (in): | 4.594 in | Mounting Surface to End of Housing (in): | 1.13 in |
| Length Through Bore (in): | 3.375 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Bore Shape: | Straight |
| Measure Units: | Inch | Rolling Element: | Spherical Roller |
| Pilot Configuration: | With Pilot | Maximum Speed (RPM): | 3250 rpm |
| Radial Dynamic Load Capacity (lb): | 44,691 lb | Housing Construction: | Solid |
| End Cap: | No | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Platform: | USRB |
| Misalignment Type: | Dynamic | Series: | USFCE5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 59,535 lb |
| Housing Type: | Flange, Cartridge | Housing Style: | Flange Block |
| Radial Clearance: | Standard | Cage Material: | Steel |
| Housing Material: | Ductile Iron | Shaft Locking Type: | Single Set Collar |
| Fixed/Expansion: | Fixed | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Coating: | POWDER COATED |
| Size Code: | 8 | Max Operating Temperature (C): | 105 °C |
| Max Operating Temperature (F): | 220 °F | Insert: | USI5000-207 |
| Bearing Insert Finish: | Black Oxide | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Grease Fitting Thread Size: | 1/4-28 |
General Specifications
| UPC: | 662461365748 | Weight: | 15.02 LB |
| Packaged Length: | 8.13 IN | Packaged Width: | 7.94 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

