Sealmaster Mounted Ductile Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFCE5000-208
Part #:738610
Catalog #:USFCE5000-208
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 2.5000 in |
| Overall Width (in): | 7.63 in | Overall Length (in): | 7.63 in |
| Overall Height (in): | 3.37 in | Foot Height (in): | 1.06 in |
| Pilot Diameter (in): | 5.5 in | Overall Height to Inner Ring (in): | 2.16 in |
| Locking Collar Outside Diameter (in): | 4.1 in | Housing Outside Diameter (in): | 7.63 in |
| Bolt Spacing (in): | 4.594 in | Bolt Circle (in): | 6.5 in |
| Centerline to Outermost Bearing Face (in): | 2.25 in | Mounting Surface to End of Housing (in): | 1.13 in |
| Length Through Bore (in): | 3.375 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Bore Shape: | Straight |
| Seal Type: | Felt Labyrinth Seal | Measure Units: | Inch |
| Pilot Configuration: | With Pilot | Maximum Speed (RPM): | 3250 rpm |
| Housing Construction: | Solid | Radial Dynamic Load Capacity (lb): | 44,691 lb |
| Platform: | USRB | Outer Ring Land Profile: | Standard |
| End Cap: | No | Housing Color: | Black |
| Misalignment Type: | Dynamic | Series: | USFCE5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 59,535 lb |
| Housing Type: | Flange, Cartridge | Housing Style: | Flange Block |
| Shaft Locking Type: | Single Set Collar | Housing Material: | Ductile Iron |
| Cage Material: | Steel | Fixed/Expansion: | Fixed |
| Radial Clearance: | Standard | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Bearing Insert Finish: | Black Oxide |
| Grease Fitting Thread Size: | 1/4-28 | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Housing Coating: | POWDER COATED | Insert: | USI5000-208 |
| Max Operating Temperature (C): | 105 °C | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 8 | Max Operating Temperature (F): | 220 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461365762 | Weight: | 14.79 LB |
| Packaged Length: | 8.13 IN | Packaged Width: | 7.94 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

