Sealmaster Mounted Ductile Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFCE5000-208-C
Part #:738611
Catalog #:USFCE5000-208-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 2.5000 in |
| Overall Width (in): | 7.63 in | Overall Height to Inner Ring (in): | 2.16 in |
| Pilot Diameter (in): | 5.5 in | Overall Height (in): | 3.37 in |
| Overall Length (in): | 7.63 in | Foot Height (in): | 1.06 in |
| Housing Outside Diameter (in): | 7.63 in | Locking Collar Outside Diameter (in): | 4.1 in |
| Bolt Spacing (in): | 4.594 in | Bolt Circle (in): | 6.5 in |
| Mounting Surface to End of Housing (in): | 1.13 in | Length Through Bore (in): | 3.375 in |
| Centerline to Outermost Bearing Face (in): | 2.25 in |
Technical Specifications
| Seal Type: | Multi-Lip Contact Seal | Rolling Element: | Spherical Roller |
| Bore Shape: | Straight | Measure Units: | Inch |
| Pilot Configuration: | With Pilot | Housing Construction: | Solid |
| Maximum Speed (RPM): | 1750 rpm | Radial Dynamic Load Capacity (lb): | 44,691 lb |
| Outer Ring Land Profile: | Standard | Platform: | USRB |
| Housing Color: | Black | End Cap: | No |
| Misalignment Type: | Dynamic | Series: | USFCE5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 59,535 lb |
| Housing Material: | Ductile Iron | Cage Material: | Steel |
| Housing Style: | Flange Block | Housing Type: | Flange, Cartridge |
| Fixed/Expansion: | Fixed | Radial Clearance: | Standard |
| Shaft Locking Type: | Single Set Collar | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Insert: | USI5000-208-C |
| Bearing Insert Finish: | Black Oxide | Lubricant: | Lithium Complex NLGI 2 Grease |
| Size Code: | 8 | Grease Fitting Thread Size: | 1/4-28 |
| Max Operating Temperature (C): | 105 °C | Housing Coating: | POWDER COATED |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 220 °F |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic |
General Specifications
| UPC: | 662461365779 | Weight: | 14.79 LB |
| Packaged Length: | 8.13 IN | Packaged Width: | 7.94 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

