Sealmaster Mounted Ductile Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFCE5000-211
Part #:738612
Catalog #:USFCE5000-211
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.6875 in |
| Overall Width (in): | 8.75 in | Overall Height to Inner Ring (in): | 2.44 in |
| Overall Length (in): | 8.75 in | Overall Height (in): | 3.88 in |
| Foot Height (in): | 0.94 in | Pilot Diameter (in): | 6.375 in |
| Housing Outside Diameter (in): | 8.75 in | Locking Collar Outside Diameter (in): | 4.52 in |
| Length Through Bore (in): | 3.875 in | Centerline to Outermost Bearing Face (in): | 2.63 in |
| Bolt Spacing (in): | 5.297 in | Bolt Circle (in): | 7.5 in |
| Mounting Surface to End of Housing (in): | 1.25 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Rolling Element: | Spherical Roller |
| Measure Units: | Inch | Bore Shape: | Straight |
| Pilot Configuration: | With Pilot | Radial Dynamic Load Capacity (lb): | 47,447 lb |
| Maximum Speed (RPM): | 3000 rpm | Housing Construction: | Solid |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Platform: | USRB | Housing Color: | Black |
| Misalignment Type: | Dynamic | Series: | USFCE5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 65,610 lb |
| Housing Material: | Ductile Iron | Shaft Locking Type: | Single Set Collar |
| Cage Material: | Steel | Housing Type: | Flange, Cartridge |
| Radial Clearance: | Standard | Fixed/Expansion: | Fixed |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Insert: | USI5000-211 | Max Operating Temperature (F): | 220 °F |
| Housing Coating: | POWDER COATED | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (C): | 105 °C | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Insert Finish: | Black Oxide | Grease Fitting Thread Size: | 1/4-28 |
| Size Code: | 9 |
General Specifications
| UPC: | 662461365786 | Weight: | 22.05 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 3.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

