Sealmaster Mounted Ductile Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFCE5000-212-C
Part #:738615
Catalog #:USFCE5000-212-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.7500 in |
| Overall Length (in): | 8.75 in | Overall Height (in): | 3.88 in |
| Pilot Diameter (in): | 6.375 in | Foot Height (in): | 0.94 in |
| Overall Height to Inner Ring (in): | 2.44 in | Overall Width (in): | 8.75 in |
| Locking Collar Outside Diameter (in): | 4.52 in | Housing Outside Diameter (in): | 8.75 in |
| Centerline to Outermost Bearing Face (in): | 2.63 in | Mounting Surface to End of Housing (in): | 1.25 in |
| Bolt Circle (in): | 7.5 in | Length Through Bore (in): | 3.875 in |
| Bolt Spacing (in): | 5.297 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Bore Shape: | Straight |
| Seal Type: | Multi-Lip Contact Seal | Measure Units: | Inch |
| Pilot Configuration: | With Pilot | Housing Construction: | Solid |
| Radial Dynamic Load Capacity (lb): | 47,447 lb | Maximum Speed (RPM): | 1600 rpm |
| End Cap: | No | Housing Color: | Black |
| Misalignment Type: | Dynamic | Platform: | USRB |
| Outer Ring Land Profile: | Standard | Series: | USFCE5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 65,610 lb |
| Housing Type: | Flange, Cartridge | Radial Clearance: | Standard |
| Housing Material: | Ductile Iron | Housing Style: | Flange Block |
| Cage Material: | Steel | Shaft Locking Type: | Single Set Collar |
| Fixed/Expansion: | Fixed | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Insert: | USI5000-212-C | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Finish: | Black Oxide |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 9 |
| Grease Fitting Thread Size: | 1/4-28 | Housing Coating: | POWDER COATED |
| Max Operating Temperature (C): | 105 °C |
General Specifications
| UPC: | 662461365816 | Weight: | 21.76 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 3.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

