Sealmaster Mounted Ductile Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFCE5000-303-C
Part #:738621
Catalog #:USFCE5000-303-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 3.1875 in |
| Pilot Diameter (in): | 7.375 in | Foot Height (in): | 1.44 in |
| Overall Height to Inner Ring (in): | 2.95 in | Overall Length (in): | 10.25 in |
| Overall Width (in): | 10.25 in | Overall Height (in): | 4.47 in |
| Locking Collar Outside Diameter (in): | 5.31 in | Housing Outside Diameter (in): | 10.25 in |
| Mounting Surface to End of Housing (in): | 1.31 in | Bolt Spacing (in): | 6.094 in |
| Centerline to Outermost Bearing Face (in): | 3.16 in | Bolt Circle (in): | 8.625 in |
| Length Through Bore (in): | 4.469 in |
Technical Specifications
| Bore Shape: | Straight | Measure Units: | Inch |
| Seal Type: | Multi-Lip Contact Seal | Rolling Element: | Spherical Roller |
| Pilot Configuration: | With Pilot | Radial Dynamic Load Capacity (lb): | 72,640 lb |
| Housing Construction: | Solid | Maximum Speed (RPM): | 1350 rpm |
| Platform: | USRB | Outer Ring Land Profile: | Standard |
| End Cap: | No | Housing Color: | Black |
| Misalignment Type: | Dynamic | Series: | USFCE5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 105,628 lb |
| Housing Style: | Flange Block | Housing Material: | Ductile Iron |
| Fixed/Expansion: | Fixed | Shaft Locking Type: | Single Set Collar |
| Housing Type: | Flange, Cartridge | Cage Material: | Steel |
| Radial Clearance: | Standard | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Lubricant: | Lithium Complex NLGI 2 Grease |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Grease Fitting Thread Size: | 1/4-28 |
| Max Operating Temperature (C): | 105 °C | Size Code: | 10 |
| Housing Coating: | POWDER COATED | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | USI5000-303-C | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461365878 | Weight: | 36.49 LB |
| Packaged Length: | 11.19 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

