Sealmaster Mounted Ductile Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFCE5000-400
Part #:738630
Catalog #:USFCE5000-400
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 4 in |
| Overall Length (in): | 10.88 in | Overall Height to Inner Ring (in): | 2.66 in |
| Foot Height (in): | 1.06 in | Overall Width (in): | 10.88 in |
| Pilot Diameter (in): | 8.125 in | Overall Height (in): | 4.94 in |
| Locking Collar Outside Diameter (in): | 6 in | Housing Outside Diameter (in): | 10.88 in |
| Bolt Circle (in): | 9.375 in | Mounting Surface to End of Housing (in): | 2.06 in |
| Length Through Bore (in): | 4.938 in | Centerline to Outermost Bearing Face (in): | 2.88 in |
| Bolt Spacing (in): | 6.625 in |
Technical Specifications
| Measure Units: | Inch | Bore Shape: | Straight |
| Seal Type: | Felt Labyrinth Seal | Rolling Element: | Spherical Roller |
| Pilot Configuration: | With Pilot | Maximum Speed (RPM): | 2250 rpm |
| Radial Dynamic Load Capacity (lb): | 96,050 lb | Housing Construction: | Solid |
| Housing Color: | Black | Platform: | USRB |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Misalignment Type: | Dynamic | Series: | USFCE5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 136,151 lb |
| Fixed/Expansion: | Fixed | Housing Type: | Flange, Cartridge |
| Housing Style: | Flange Block | Radial Clearance: | Standard |
| Cage Material: | Steel | Shaft Locking Type: | Single Set Collar |
| Housing Material: | Ductile Iron | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Insert: | USI5000-400 |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Finish: | Black Oxide |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Housing Coating: | POWDER COATED | Max Operating Temperature (C): | 105 °C |
| Lubricant: | Lithium Complex NLGI 2 Grease | Size Code: | 11 |
| Grease Fitting Thread Size: | 1/4-28 |
General Specifications
| UPC: | 662461365960 | Weight: | 40.52 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 6.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

