Sealmaster Mounted Ductile Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFCE5000E-115
Part #:738654
Catalog #:USFCE5000E-115
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 1.9375 in |
| Pilot Diameter (in): | 4.5 in | Foot Height (in): | 1 in |
| Overall Height (in): | 3.04 in | Overall Length (in): | 6.38 in |
| Overall Width (in): | 6.38 in | Overall Height to Inner Ring (in): | 1.98 in |
| Housing Outside Diameter (in): | 6.38 in | Locking Collar Outside Diameter (in): | 3 in |
| Centerline to Outermost Bearing Face (in): | 1.81 in | Length Through Bore (in): | 2.875 in |
| Bolt Spacing (in): | 3.8 in | Bolt Circle (in): | 5.375 in |
| Mounting Surface to End of Housing (in): | 1.06 in |
Technical Specifications
| Measure Units: | Inch | Bore Shape: | Straight |
| Rolling Element: | Spherical Roller | Seal Type: | Felt Labyrinth Seal |
| Pilot Configuration: | With Pilot | Radial Dynamic Load Capacity (lb): | 23,520 lb |
| Housing Construction: | Solid | Maximum Speed (RPM): | 4000 rpm |
| End Cap: | No | Misalignment Type: | Dynamic |
| Outer Ring Land Profile: | Standard | Platform: | USRB |
| Housing Color: | Black | Series: | USFCE5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 28,021 lb |
| Housing Type: | Flange, Cartridge | Radial Clearance: | Standard |
| Shaft Locking Type: | Single Set Collar | Cage Material: | Steel |
| Housing Material: | Ductile Iron | Fixed/Expansion: | Expansion |
| Housing Style: | Flange Block | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Housing Coating: | POWDER COATED |
| Max Operating Temperature (F): | 220 °F | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Insert: | USI5000-115-C | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Outer Ring Defect: | 0.1363 cps |
| Vibration Frequency Fundamental Train: | 0.0072 cps | Max Operating Temperature (C): | 105 °C |
| Size Code: | 6 | Grease Fitting Thread Size: | 1/4-28 |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Roller Spin: | 0.1151 cps |
| Vibration Frequency Inner Ring Defect: | 0.1804 cps |
General Specifications
| UPC: | 662461365984 | Weight: | 9.22 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 3.06 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

