Sealmaster Mounted Ductile Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFCE5000E-200
Part #:738656
Catalog #:USFCE5000E-200
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 2 in |
| Overall Height (in): | 3.04 in | Foot Height (in): | 1 in |
| Pilot Diameter (in): | 4.5 in | Overall Height to Inner Ring (in): | 1.98 in |
| Overall Length (in): | 6.38 in | Overall Width (in): | 6.38 in |
| Housing Outside Diameter (in): | 6.38 in | Locking Collar Outside Diameter (in): | 3 in |
| Centerline to Outermost Bearing Face (in): | 1.81 in | Bolt Spacing (in): | 3.8 in |
| Bolt Circle (in): | 5.375 in | Length Through Bore (in): | 2.875 in |
| Mounting Surface to End of Housing (in): | 1.06 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Rolling Element: | Spherical Roller |
| Measure Units: | Inch | Bore Shape: | Straight |
| Pilot Configuration: | With Pilot | Housing Construction: | Solid |
| Maximum Speed (RPM): | 4000 rpm | Radial Dynamic Load Capacity (lb): | 23,520 lb |
| Outer Ring Land Profile: | Standard | Platform: | USRB |
| Housing Color: | Black | End Cap: | No |
| Misalignment Type: | Dynamic | Series: | USFCE5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 28,021 lb |
| Shaft Locking Type: | Single Set Collar | Fixed/Expansion: | Expansion |
| Housing Type: | Flange, Cartridge | Housing Style: | Flange Block |
| Cage Material: | Steel | Radial Clearance: | Standard |
| Housing Material: | Ductile Iron | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Vibration Frequency Inner Ring Defect: | 0.1804 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Insert: | USI5000-200 | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Roller Spin: | 0.1151 cps | Max Operating Temperature (C): | 105 °C |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Fundamental Train: | 0.0072 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Insert Finish: | Black Oxide |
| Size Code: | 6 | Housing Coating: | POWDER COATED |
| Vibration Frequency Outer Ring Defect: | 0.1363 cps |
General Specifications
| UPC: | 662461366004 | Weight: | 10.00 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 3.06 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

