Sealmaster Mounted Ductile Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFCE5000E-200-C
Part #:738657
Catalog #:USFCE5000E-200-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 2 in |
| Overall Width (in): | 6.38 in | Overall Height to Inner Ring (in): | 1.98 in |
| Pilot Diameter (in): | 4.5 in | Foot Height (in): | 1 in |
| Overall Length (in): | 6.38 in | Overall Height (in): | 3.04 in |
| Locking Collar Outside Diameter (in): | 3 in | Housing Outside Diameter (in): | 6.38 in |
| Centerline to Outermost Bearing Face (in): | 1.81 in | Bolt Spacing (in): | 3.8 in |
| Mounting Surface to End of Housing (in): | 1.06 in | Bolt Circle (in): | 5.375 in |
| Length Through Bore (in): | 2.875 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Spherical Roller |
| Seal Type: | Multi-Lip Contact Seal | Measure Units: | Inch |
| Pilot Configuration: | With Pilot | Maximum Speed (RPM): | 2500 rpm |
| Housing Construction: | Solid | Radial Dynamic Load Capacity (lb): | 23,520 lb |
| Housing Color: | Black | Misalignment Type: | Dynamic |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Platform: | USRB | Series: | USFCE5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 28,021 lb |
| Radial Clearance: | Standard | Housing Material: | Ductile Iron |
| Shaft Locking Type: | Single Set Collar | Fixed/Expansion: | Expansion |
| Housing Style: | Flange Block | Cage Material: | Steel |
| Housing Type: | Flange, Cartridge | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Housing Coating: | POWDER COATED |
| Size Code: | 6 | Vibration Frequency Outer Ring Defect: | 0.1363 cps |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Vibration Frequency Inner Ring Defect: | 0.1804 cps |
| Max Operating Temperature (F): | 220 °F | Insert: | USI5000-200-C |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | 1/4-28 |
| Vibration Frequency Roller Spin: | 0.1151 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Fundamental Train: | 0.0072 cps |
| Max Operating Temperature (C): | 105 °C |
General Specifications
| UPC: | 662461366011 | Weight: | 10.00 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 3.06 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

