Sealmaster Mounted Ductile Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFCE5000E-207
Part #:738660
Catalog #:USFCE5000E-207
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 2.4375 in |
| Overall Width (in): | 7.63 in | Overall Height (in): | 3.37 in |
| Overall Length (in): | 7.63 in | Foot Height (in): | 1.06 in |
| Overall Height to Inner Ring (in): | 2.16 in | Pilot Diameter (in): | 5.5 in |
| Locking Collar Outside Diameter (in): | 4.1 in | Housing Outside Diameter (in): | 7.63 in |
| Centerline to Outermost Bearing Face (in): | 2.25 in | Length Through Bore (in): | 3.375 in |
| Bolt Spacing (in): | 4.594 in | Bolt Circle (in): | 6.5 in |
| Mounting Surface to End of Housing (in): | 1.13 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Seal Type: | Felt Labyrinth Seal |
| Bore Shape: | Straight | Measure Units: | Inch |
| Pilot Configuration: | With Pilot | Radial Dynamic Load Capacity (lb): | 44,691 lb |
| Maximum Speed (RPM): | 3250 rpm | Housing Construction: | Solid |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| End Cap: | No | Misalignment Type: | Dynamic |
| Platform: | USRB | Series: | USFCE5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 59,535 lb |
| Fixed/Expansion: | Expansion | Shaft Locking Type: | Single Set Collar |
| Housing Style: | Flange Block | Housing Type: | Flange, Cartridge |
| Housing Material: | Ductile Iron | Radial Clearance: | Standard |
| Cage Material: | Steel | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Insert: | USI5000-207-C |
| Grease Fitting Thread Size: | 1/4-28 | Housing Coating: | POWDER COATED |
| Lubricant: | Lithium Complex NLGI 2 Grease | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 8 |
| Max Operating Temperature (C): | 105 °C | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461366042 | Weight: | 15.50 LB |
| Packaged Length: | 8.13 IN | Packaged Width: | 7.94 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

