Sealmaster Mounted Ductile Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFCE5000E-307
Part #:738674
Catalog #:USFCE5000E-307
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 3.4375 in |
| Overall Height to Inner Ring (in): | 2.95 in | Overall Width (in): | 10.25 in |
| Pilot Diameter (in): | 7.375 in | Foot Height (in): | 1.44 in |
| Overall Length (in): | 10.25 in | Overall Height (in): | 4.47 in |
| Locking Collar Outside Diameter (in): | 5.31 in | Housing Outside Diameter (in): | 10.25 in |
| Length Through Bore (in): | 4.469 in | Mounting Surface to End of Housing (in): | 1.31 in |
| Bolt Spacing (in): | 6.094 in | Centerline to Outermost Bearing Face (in): | 3.16 in |
| Bolt Circle (in): | 8.625 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Measure Units: | Inch |
| Rolling Element: | Spherical Roller | Bore Shape: | Straight |
| Pilot Configuration: | With Pilot | Housing Construction: | Solid |
| Maximum Speed (RPM): | 2500 rpm | Radial Dynamic Load Capacity (lb): | 72,640 lb |
| Housing Color: | Black | Platform: | USRB |
| Misalignment Type: | Dynamic | End Cap: | No |
| Outer Ring Land Profile: | Standard | Series: | USFCE5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 105,628 lb |
| Housing Material: | Ductile Iron | Shaft Locking Type: | Single Set Collar |
| Fixed/Expansion: | Expansion | Cage Material: | Steel |
| Radial Clearance: | Standard | Housing Style: | Flange Block |
| Housing Type: | Flange, Cartridge | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Max Operating Temperature (C): | 105 °C |
| Bearing Insert Finish: | Black Oxide | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Max Operating Temperature (F): | 220 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Size Code: | 10 |
| Insert: | USI5000-307-C | Grease Fitting Thread Size: | 1/4-28 |
| Housing Coating: | POWDER COATED |
General Specifications
| UPC: | 662461363003 | Weight: | 33.28 LB |
| Packaged Length: | 11.19 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

