Sealmaster Mounted Ductile Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFCE5000E-315-C
Part #:738681
Catalog #:USFCE5000E-315-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 3.9375 in |
| Overall Length (in): | 10.88 in | Pilot Diameter (in): | 8.125 in |
| Foot Height (in): | 1.06 in | Overall Height (in): | 4.94 in |
| Overall Height to Inner Ring (in): | 2.66 in | Overall Width (in): | 10.88 in |
| Locking Collar Outside Diameter (in): | 6 in | Housing Outside Diameter (in): | 10.88 in |
| Bolt Spacing (in): | 6.625 in | Bolt Circle (in): | 9.375 in |
| Mounting Surface to End of Housing (in): | 2.06 in | Centerline to Outermost Bearing Face (in): | 2.88 in |
| Length Through Bore (in): | 4.938 in |
Technical Specifications
| Bore Shape: | Straight | Seal Type: | Multi-Lip Contact Seal |
| Rolling Element: | Spherical Roller | Measure Units: | Inch |
| Pilot Configuration: | With Pilot | Housing Base: | Solid |
| Maximum Speed (RPM): | 1200 rpm | Radial Dynamic Load Capacity (lb): | 96,050 lb |
| Housing Construction: | Solid | Platform: | USRB |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Dynamic |
| Housing Color: | Black | End Cap: | No |
| Series: | USFCE5000 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 136,151 lb | Housing Type: | Flange, Cartridge |
| Cage Material: | Steel | Radial Clearance: | Standard |
| Housing Material: | Ductile Iron | Fixed/Expansion: | Expansion |
| Housing Style: | Flange Block | Shaft Locking Type: | Single Set Collar |
| Ability to Relubricate: | Yes | Bolt Hole Shape: | Round Hole |
| Housing Coating: | POWDER COATED | Lubricant: | Lithium Complex NLGI 2 Grease |
| Insert: | USI5000-315-C | Max Operating Temperature (F): | 220 °F |
| Size Code: | 11 | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (C): | 105 °C | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Bearing Insert Finish: | Black Oxide | Grease Fitting Thread Size: | 1/4-28 |
General Specifications
| UPC: | 662461367933 | Weight: | 40.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 6.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

