Sealmaster Mounted Ductile Iron Three Bolt Flange Bracket Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USBF5000K-107
Part #:737724
Catalog #:USBF5000K-107
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 3.25 in | Overall Length (in): | 6.13 in |
| Bore Diameter (in): | 1.4375 in | Foot Height (in): | 0.63 in |
| Overall Height (in): | 3.75 in | Bolt Size (in): | 1/2 in |
| Overall Width (in): | 2.9 in | Housing Outside Diameter (in): | 3.75 in |
| Locking Collar Outside Diameter (in): | 2.8 in | Bolt Spacing Width (in): | 2 in |
| Centerline to Bolt Hole Center (in): | 2.38 in | Bolt Spacing (in): | 1.25 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Felt Labyrinth Seal |
| Series: | USBF5000 | Cage Material: | Steel |
| Static Load Rating (lb): | 23,609 lb | Radial Dynamic Load Capacity (lb): | 20,368 lb |
| Platform: | USRB | Misalignment Type: | Dynamic |
| Lubrication Method: | Lubrication Fitting | Housing Color: | Black |
| Radial Clearance: | Standard | Outer Ring Land Profile: | Standard |
| Bore Shape: | Straight | Housing Style: | Flange Block |
| Maximum Speed (RPM): | 4000 rpm | End Cap: | No |
| Housing Type: | Flange, Bracket, Three Bolt | Shaft Locking Type: | Adapter Mount |
| Measure Units: | Inch | Pilot Configuration: | No Pilot |
| Rolling Element: | Spherical Roller | Fixed/Expansion: | Fixed |
| Housing Material: | Ductile Iron | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Max Operating Temperature (F): | 220 °F |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Coating: | POWDER COATED |
| Bearing Insert Finish: | Black Oxide | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 4 | Max Operating Temperature (C): | 105 °C |
| Insert: | USI5000K-107 |
General Specifications
| UPC: | 662461411964 | Weight: | 5.78 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.31 IN |
| Packaged Height: | 3.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

