Sealmaster Mounted Ductile Iron Three Bolt Flange Bracket Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USBF5000K-107-C
Part #:738638
Catalog #:USBF5000K-107-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 3.25 in | Overall Height (in): | 3.75 in |
| Foot Height (in): | 0.63 in | Overall Length (in): | 6.13 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.4375 in |
| Overall Width (in): | 2.9 in | Locking Collar Outside Diameter (in): | 2.8 in |
| Housing Outside Diameter (in): | 3.75 in | Bolt Spacing Width (in): | 2 in |
| Centerline to Bolt Hole Center (in): | 2.38 in | Bolt Spacing (in): | 1.25 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Multi-Lip Contact Seal |
| Radial Clearance: | Standard | Housing Style: | Flange Block |
| Fixed/Expansion: | Fixed | End Cap: | No |
| Series: | USBF5000 | Maximum Speed (RPM): | 3000 rpm |
| Misalignment Type: | Dynamic | Static Load Rating (lb): | 23,609 lb |
| Housing Type: | Flange, Bracket, Three Bolt | Cage Material: | Steel |
| Outer Ring Land Profile: | Standard | Measure Units: | Inch |
| Rolling Element: | Spherical Roller | Housing Material: | Ductile Iron |
| Lubrication Method: | Lubrication Fitting | Bore Shape: | Straight |
| Shaft Locking Type: | Adapter Mount | Radial Dynamic Load Capacity (lb): | 20,368 lb |
| Housing Color: | Black | Platform: | USRB |
| Pilot Configuration: | No Pilot | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Insert Finish: | Black Oxide | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (C): | 105 °C | Max Operating Temperature (F): | 220 °F |
| Size Code: | 4 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Housing Coating: | POWDER COATED |
| Insert: | USI5000K-107-C |
General Specifications
| UPC: | 662461414750 | Weight: | 5.78 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.31 IN |
| Packaged Height: | 3.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

