Sealmaster Mounted Ductile Iron Three Bolt Flange Bracket Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USBF5000K-115-C
Part #:739135
Catalog #:USBF5000K-115-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4 in | Bolt Size (in): | 1/2 in |
| Bore Diameter (in): | 1.9375 in | Overall Width (in): | 2.9 in |
| Foot Height (in): | 0.69 in | Overall Length (in): | 7.31 in |
| Housing Width (in): | 4 in | Locking Collar Outside Diameter (in): | 3.2 in |
| Housing Outside Diameter (in): | 4.25 in | Length Through Bore (in): | 2.88 in |
| Bolt Spacing (in): | 1.63 in | Bolt Spacing Width (in): | 2.75 in |
| Centerline to Bolt Hole Center (in): | 2.94 in |
Technical Specifications
| Seal Type: | Multi-Lip Contact Seal | Housing Construction: | Solid |
| Radial Dynamic Load Capacity (lb): | 23,520 lb | Outer Ring Land Profile: | Standard |
| Shaft Locking Type: | Adapter Mount | Pilot Configuration: | No Pilot |
| Fixed/Expansion: | Fixed | Radial Clearance: | Standard |
| Cage Material: | Steel | Static Load Rating (lb): | 29,918 lb |
| Housing Material: | Ductile Iron | End Cap: | No |
| Housing Color: | Black | Maximum Speed (RPM): | 2500 rpm |
| Series: | USBF5000 | Measure Units: | Inch |
| Bore Shape: | Straight | Misalignment Type: | Dynamic |
| Lubrication Method: | Lubrication Fitting | Housing Style: | Flange Block |
| Housing Type: | Flange, Bracket, Three Bolt | Rolling Element: | Spherical Roller |
| Platform: | USRB | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Grease Fitting Thread Size: | 1/8 NPT |
| Lubricant: | Lithium Complex NLGI 2 Grease | Size Code: | 6 |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 220 °F | Max Operating Temperature (C): | 105 °C |
| Insert: | USI5000K-115-C | Housing Coating: | POWDER COATED |
| Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662461415382 | Weight: | 10.30 LB |
| Packaged Length: | 8.44 IN | Packaged Width: | 5.94 IN |
| Packaged Height: | 4.06 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

