Sealmaster Mounted Ductile Iron Three Bolt Flange Bracket Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USBF5000-107
Part #:737360
Catalog #:USBF5000-107
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.4375 in |
| Overall Width (in): | 2.83 in | Housing Width (in): | 3.25 in |
| Foot Height (in): | 0.63 in | Overall Height (in): | 3.75 in |
| Overall Length (in): | 6.13 in | Housing Outside Diameter (in): | 3.75 in |
| Locking Collar Outside Diameter (in): | 2.77 in | Bolt Spacing Width (in): | 2 in |
| Centerline to Bolt Hole Center (in): | 2.38 in | Bolt Spacing (in): | 1.25 in |
| Centerline to Outermost Bearing Face (in): | 1.63 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Bore Shape: | Straight |
| Rolling Element: | Spherical Roller | Maximum Speed (RPM): | 4000 rpm |
| Measure Units: | Inch | Pilot Configuration: | No Pilot |
| Radial Dynamic Load Capacity (lb): | 20,368 lb | Housing Construction: | Solid |
| Housing Color: | Black | Platform: | USRB |
| Misalignment Type: | Dynamic | Outer Ring Land Profile: | Standard |
| End Cap: | No | Series: | USBF5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 23,609 lb |
| Shaft Locking Type: | Single Set Collar | Housing Type: | Flange, Bracket, Three Bolt |
| Radial Clearance: | Standard | Housing Style: | Flange Block |
| Fixed/Expansion: | Fixed | Housing Material: | Ductile Iron |
| Cage Material: | Steel | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (C): | 105 °C |
| Bearing Insert Finish: | Black Oxide | Max Operating Temperature (F): | 220 °F |
| Housing Coating: | POWDER COATED | Lubricant: | Lithium Complex NLGI 2 Grease |
| Insert: | USI5000-107 | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Size Code: | 4 |
General Specifications
| UPC: | 662461362952 | Weight: | 6.41 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 3.06 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

