Sealmaster Mounted Ductile Iron Three Bolt Flange Bracket Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USBF5000-115
Part #:737362
Catalog #:USBF5000-115
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.9375 in |
| Overall Width (in): | 2.96 in | Overall Height (in): | 4 in |
| Foot Height (in): | 0.69 in | Overall Length (in): | 7.31 in |
| Housing Width (in): | 4 in | Housing Outside Diameter (in): | 4.25 in |
| Locking Collar Outside Diameter (in): | 3 in | Length Through Bore (in): | 2.88 in |
| Bolt Spacing (in): | 1.63 in | Centerline to Bolt Hole Center (in): | 2.94 in |
| Centerline to Outermost Bearing Face (in): | 1.69 in | Bolt Spacing Width (in): | 2.75 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Bore Shape: | Straight |
| Maximum Speed (RPM): | 4000 rpm | Measure Units: | Inch |
| Seal Type: | Felt Labyrinth Seal | Pilot Configuration: | No Pilot |
| Radial Dynamic Load Capacity (lb): | 23,520 lb | Housing Construction: | Solid |
| Misalignment Type: | Dynamic | Housing Color: | Black |
| Platform: | USRB | Outer Ring Land Profile: | Standard |
| End Cap: | No | Series: | USBF5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 28,021 lb |
| Cage Material: | Steel | Fixed/Expansion: | Fixed |
| Radial Clearance: | Standard | Housing Type: | Flange, Bracket, Three Bolt |
| Shaft Locking Type: | Single Set Collar | Housing Material: | Ductile Iron |
| Housing Style: | Flange Block | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | 1/8 NPT |
| Size Code: | 6 | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Finish: | Black Oxide | Lubricant: | Lithium Complex NLGI 2 Grease |
| Insert: | USI5000-115 | Housing Coating: | POWDER COATED |
| Max Operating Temperature (C): | 105 °C |
General Specifications
| UPC: | 662461362983 | Weight: | 7.50 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

