Sealmaster Mounted Ductile Iron Three Bolt Flange Bracket Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USBF5000E-107
Part #:737366
Catalog #:USBF5000E-107
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.4375 in |
| Foot Height (in): | 0.63 in | Overall Length (in): | 6.13 in |
| Overall Width (in): | 2.83 in | Housing Width (in): | 3.25 in |
| Overall Height (in): | 3.75 in | Locking Collar Outside Diameter (in): | 2.77 in |
| Housing Outside Diameter (in): | 3.75 in | Bolt Spacing (in): | 1.25 in |
| Centerline to Outermost Bearing Face (in): | 1.63 in | Centerline to Bolt Hole Center (in): | 2.38 in |
| Bolt Spacing Width (in): | 2 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Measure Units: | Inch |
| Bore Shape: | Straight | Maximum Speed (RPM): | 4000 rpm |
| Rolling Element: | Spherical Roller | Pilot Configuration: | No Pilot |
| Radial Dynamic Load Capacity (lb): | 20,368 lb | Housing Construction: | Solid |
| Platform: | USRB | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Dynamic |
| End Cap: | No | Series: | USBF5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 23,609 lb |
| Radial Clearance: | Standard | Cage Material: | Steel |
| Housing Type: | Flange, Bracket, Three Bolt | Housing Material: | Ductile Iron |
| Shaft Locking Type: | Single Set Collar | Housing Style: | Flange Block |
| Fixed/Expansion: | Expansion | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 220 °F | Insert: | USI5000-107 |
| Housing Coating: | POWDER COATED | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (C): | 105 °C | Size Code: | 4 |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461363041 | Weight: | 6.80 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 3.06 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

