Sealmaster Mounted Ductile Iron Three Bolt Flange Bracket Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USBF5000E-107-C
Part #:737367
Catalog #:USBF5000E-107-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.4375 in |
| Overall Height (in): | 3.75 in | Housing Width (in): | 3.25 in |
| Foot Height (in): | 0.63 in | Overall Length (in): | 6.13 in |
| Overall Width (in): | 2.83 in | Housing Outside Diameter (in): | 3.75 in |
| Locking Collar Outside Diameter (in): | 2.77 in | Centerline to Bolt Hole Center (in): | 2.38 in |
| Bolt Spacing (in): | 1.25 in | Centerline to Outermost Bearing Face (in): | 1.63 in |
| Bolt Spacing Width (in): | 2 in |
Technical Specifications
| Bore Shape: | Straight | Measure Units: | Inch |
| Rolling Element: | Spherical Roller | Maximum Speed (RPM): | 3000 rpm |
| Seal Type: | Multi-Lip Contact Seal | Pilot Configuration: | No Pilot |
| Housing Construction: | Solid | Radial Dynamic Load Capacity (lb): | 20,368 lb |
| Outer Ring Land Profile: | Standard | Platform: | USRB |
| Housing Color: | Black | Misalignment Type: | Dynamic |
| End Cap: | No | Series: | USBF5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 23,609 lb |
| Cage Material: | Steel | Radial Clearance: | Standard |
| Housing Style: | Flange Block | Housing Material: | Ductile Iron |
| Shaft Locking Type: | Single Set Collar | Fixed/Expansion: | Expansion |
| Housing Type: | Flange, Bracket, Three Bolt | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Max Operating Temperature (F): | 220 °F |
| Housing Coating: | POWDER COATED | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Lithium Complex NLGI 2 Grease | Size Code: | 4 |
| Max Operating Temperature (C): | 105 °C | Bearing Insert Finish: | Black Oxide |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Insert: | USI5000-107-C |
| Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461363058 | Weight: | 6.80 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 3.06 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

