Sealmaster Mounted Ductile Iron Three Bolt Flange Bracket Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USBF5000E-115
Part #:737368
Catalog #:USBF5000E-115
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.9375 in |
| Overall Length (in): | 7.31 in | Overall Height (in): | 4 in |
| Foot Height (in): | 0.69 in | Overall Width (in): | 2.96 in |
| Housing Width (in): | 4 in | Locking Collar Outside Diameter (in): | 3 in |
| Housing Outside Diameter (in): | 4.25 in | Centerline to Bolt Hole Center (in): | 2.94 in |
| Bolt Spacing (in): | 1.63 in | Centerline to Outermost Bearing Face (in): | 1.69 in |
| Length Through Bore (in): | 2.88 in | Bolt Spacing Width (in): | 2.75 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Bore Shape: | Straight |
| Maximum Speed (RPM): | 4000 rpm | Measure Units: | Inch |
| Seal Type: | Felt Labyrinth Seal | Pilot Configuration: | No Pilot |
| Housing Construction: | Solid | Radial Dynamic Load Capacity (lb): | 23,520 lb |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Platform: | USRB | End Cap: | No |
| Misalignment Type: | Dynamic | Series: | USBF5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 28,021 lb |
| Housing Material: | Ductile Iron | Housing Type: | Flange, Bracket, Three Bolt |
| Shaft Locking Type: | Single Set Collar | Cage Material: | Steel |
| Fixed/Expansion: | Expansion | Housing Style: | Flange Block |
| Radial Clearance: | Standard | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Insert: | USI5000-115 |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (C): | 105 °C |
| Bearing Insert Finish: | Black Oxide | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Housing Coating: | POWDER COATED | Size Code: | 6 |
| Max Operating Temperature (F): | 220 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461363065 | Weight: | 10.30 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

