Sealmaster Mounted Ductile Iron Three Bolt Flange Bracket Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USBF5000E-115-C
Part #:737369
Catalog #:USBF5000E-115-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.9375 in |
| Foot Height (in): | 0.69 in | Overall Length (in): | 7.31 in |
| Overall Height (in): | 4 in | Housing Width (in): | 4 in |
| Overall Width (in): | 2.96 in | Housing Outside Diameter (in): | 4.25 in |
| Locking Collar Outside Diameter (in): | 3 in | Bolt Spacing (in): | 1.63 in |
| Bolt Spacing Width (in): | 2.75 in | Centerline to Bolt Hole Center (in): | 2.94 in |
| Length Through Bore (in): | 2.88 in | Centerline to Outermost Bearing Face (in): | 1.69 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Spherical Roller |
| Seal Type: | Multi-Lip Contact Seal | Maximum Speed (RPM): | 2500 rpm |
| Measure Units: | Inch | Pilot Configuration: | No Pilot |
| Radial Dynamic Load Capacity (lb): | 23,520 lb | Housing Construction: | Solid |
| Platform: | USRB | Misalignment Type: | Dynamic |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| End Cap: | No | Series: | USBF5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 28,021 lb |
| Fixed/Expansion: | Expansion | Cage Material: | Steel |
| Housing Type: | Flange, Bracket, Three Bolt | Housing Material: | Ductile Iron |
| Housing Style: | Flange Block | Radial Clearance: | Standard |
| Shaft Locking Type: | Single Set Collar | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Insert: | USI5000-115-C |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (C): | 105 °C |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Coating: | POWDER COATED | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Bearing Insert Finish: | Black Oxide | Size Code: | 6 |
| Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461363072 | Weight: | 10.30 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

