Sealmaster Mounted Ductile Iron Three Bolt Flange Bracket Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USBF5000-115 MHR
Part #:737372
Catalog #:USBF5000-115 MHR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.9375 in | Bolt Size (in): | 1/2 in |
| Foot Height (in): | 0.69 in | Housing Width (in): | 4 in |
| Overall Width (in): | 2.96 in | Overall Height (in): | 4 in |
| Overall Length (in): | 7.31 in | Locking Collar Outside Diameter (in): | 3 in |
| Housing Outside Diameter (in): | 4.25 in | Bolt Spacing Width (in): | 2.75 in |
| Bolt Spacing (in): | 1.63 in | Centerline to Bolt Hole Center (in): | 2.94 in |
| Length Through Bore (in): | 2.88 in |
Technical Specifications
| Maximum Speed (RPM): | 4000 rpm | Radial Dynamic Load Capacity (lb): | 23,520 lb |
| Housing Color: | Black | Housing Construction: | Solid |
| End Cap: | Yes | Measure Units: | Inch |
| Misalignment Type: | Dynamic | Platform: | USRB |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Static Load Rating (lb): | 29,918 lb | Rolling Element: | Spherical Roller |
| Seal Type: | Felt Labyrinth Seal | Shaft Locking Type: | Single Set Collar |
| Housing Style: | Flange Block | Housing Material: | Cast Iron |
| Fixed/Expansion: | Fixed | Cage Material: | Steel |
| Housing Type: | Flange, Bracket, Three Bolt | Radial Clearance: | Standard |
| Ability to Relubricate: | Yes | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Coating: | POWDER COATED |
| Bearing Insert Finish: | Black Oxide | Size Code: | 6 |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Max Operating Temperature (F): | 220 °F | Insert: | USI5000-115 MHR |
| Max Operating Temperature (C): | 105 °C |
General Specifications
| UPC: | 662461386781 | Weight: | 7.50 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

