Sealmaster Mounted Ductile Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRB5509K-107
Part #:737719
Catalog #:USRB5509K-107
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Base to Center Height (in): | 2.25 in |
| Overall Width (in): | 2.82 in | Overall Height (in): | 4.38 in |
| Overall Length (in): | 8.25 in | Bore Diameter (in): | 1.4375 in |
| Base Width (in): | 2.19 in | Foot Height (in): | 0.81 in |
| Locking Collar Outside Diameter (in): | 2.8 in | Length Through Bore (in): | 2.75 in |
| Bolt Spacing Min (in): | 6.25 in | Base Length (in): | 8.25 in |
| Bolt Spacing Max (in): | 7 in | Bolt Spacing (in): | 6.63 in |
| Centerline to Outermost Bearing Face (in): | 1.92 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Housing Construction: | Split |
| Shaft Locking Type: | Adapter Mount | Housing Type: | Pillow Block, Two Bolt |
| Rolling Element: | Spherical Roller | Fixed/Expansion: | Fixed |
| Housing Style: | Pillow Block | Maximum Speed (RPM): | 4000 rpm |
| Platform: | USRB | Misalignment Type: | Dynamic |
| Outer Ring Land Profile: | Standard | Series: | USRB5500 |
| Housing Material: | Ductile Iron | Lubrication Method: | Lubrication Fitting |
| Radial Dynamic Load Capacity (lb): | 20,368 lb | Measure Units: | Inch |
| Housing Color: | Gray | Static Load Rating (lb): | 23,609 lb |
| Radial Clearance: | Standard | Cage Material: | Steel |
| Bore Shape: | Straight | End Cap: | No |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 84 in/lbs |
| Max Operating Temperature (C): | 105 °C | Insert: | USI5000K-107 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Inner Ring Defect: | 0.1549 cps | Vibration Frequency Outer Ring Defect: | 0.1117 cps |
| Bearing Insert Finish: | Black Oxide | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 4 |
| Vibration Frequency Fundamental Train: | 0.007 cps | Vibration Frequency Roller Spin: | 0.0977 cps |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic |
General Specifications
| UPC: | 662461411919 | Weight: | 10.35 LB |
| Packaged Length: | 5.25 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 9.13 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

