Sealmaster Mounted Ductile Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRBE5000K-207-C DA
Part #:737959
Catalog #:USRBE5000K-207-C DA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 1.56 in | Base to Center Height (in): | 2.75 in |
| Bore Diameter (in): | 2.4375 in | Overall Length (in): | 10.38 in |
| Bolt Size (in): | 5/8 in | Overall Width (in): | 3.59 in |
| Base Width (in): | 2.81 in | Overall Height (in): | 5.63 in |
| Locking Collar Outside Diameter (in): | 4.1 in | Base Length (in): | 10.38 in |
| Bolt Spacing (in): | 7.76 in | Centerline to Outermost Bearing Face (in): | 2.18 in |
| Bolt Spacing Max (in): | 8.63 in | Bolt Spacing Min (in): | 6.88 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Rolling Element: | Spherical Roller |
| Fixed/Expansion: | Fixed | Misalignment Type: | Dynamic |
| Static Load Rating (lb): | 59,535 lb | Measure Units: | Inch |
| Cage Material: | Steel | Housing Construction: | Solid |
| Bore Shape: | Straight | Housing Type: | Pillow Block, Two Bolt |
| Radial Clearance: | Standard | Lubrication Method: | Lubrication Fitting |
| Platform: | USRB | End Cap: | No |
| Seal Type: | Multi-Lip Contact Seal | Housing Style: | Pillow Block |
| Maximum Speed (RPM): | 1750 rpm | Series: | USRBE5000 |
| Housing Material: | Ductile Iron | Housing Color: | Gray |
| Radial Dynamic Load Capacity (lb): | 44,691 lb | Shaft Locking Type: | Adapter Mount |
| Ability to Relubricate: | Yes | Max Operating Temperature (F): | 220 °F |
| Insert: | USI5000K-207-C | Bearing Insert Finish: | Black Oxide |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (C): | 105 °C |
| Size Code: | 8 | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461415771 | Weight: | 17.63 LB |
| Packaged Length: | 10.70 IN | Packaged Width: | 7.63 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | Mexico |

