Sealmaster Mounted Ductile Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRBE5000K-200
Part #:738135
Catalog #:USRBE5000K-200
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base to Center Height (in): | 2.25 in | Overall Height (in): | 4.53 in |
| Overall Length (in): | 8.88 in | Foot Height (in): | 1.31 in |
| Base Width (in): | 2.44 in | Bore Diameter (in): | 2 in |
| Bolt Size (in): | 5/8 in | Overall Width (in): | 2.82 in |
| Locking Collar Outside Diameter (in): | 3.2 in | Bolt Spacing Min (in): | 6 in |
| Base Length (in): | 8.88 in | Length Through Bore (in): | 2.82 in |
| Bolt Spacing Max (in): | 7.13 in | Bolt Spacing (in): | 6.57 in |
| Centerline to Outermost Bearing Face (in): | 1.71 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Housing Construction: | Solid |
| Shaft Locking Type: | Adapter Mount | Platform: | USRB |
| Rolling Element: | Spherical Roller | Bore Shape: | Straight |
| Static Load Rating (lb): | 28,021 lb | Housing Type: | Pillow Block, Two Bolt |
| Maximum Speed (RPM): | 4000 rpm | Cage Material: | Steel |
| Measure Units: | Inch | Radial Dynamic Load Capacity (lb): | 23,520 lb |
| Radial Clearance: | Standard | Housing Style: | Pillow Block |
| Housing Color: | Gray | Series: | USRBE5000 |
| End Cap: | No | Housing Material: | Ductile Iron |
| Misalignment Type: | Dynamic | Fixed/Expansion: | Fixed |
| Outer Ring Land Profile: | Standard | Lubrication Method: | Lubrication Fitting |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 84 in/lbs |
| Vibration Frequency Outer Ring Defect: | 0.1363 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Fundamental Train: | 0.0072 cps | Vibration Frequency Inner Ring Defect: | 0.1804 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Bearing Insert Finish: | Black Oxide | Max Operating Temperature (C): | 105 °C |
| Vibration Frequency Roller Spin: | 0.1151 cps | Size Code: | 6 |
| Insert: | USI5000K-200 | Max Operating Temperature (F): | 220 °F |
| Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461412824 | Weight: | 10.57 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 3.88 IN | HTC: | 8483.20.8080 |
| Country of Origin: | Mexico |

