Sealmaster Mounted Ductile Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRB5517K-215
Part #:738209
Catalog #:USRB5517K-215
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 1.25 in | Bolt Size (in): | 3/4 in |
| Bore Diameter (in): | 2.9375 in | Overall Length (in): | 13 in |
| Base Width (in): | 3.5 in | Base to Center Height (in): | 3.75 in |
| Overall Height (in): | 7.13 in | Overall Width (in): | 3.91 in |
| Locking Collar Outside Diameter (in): | 4.5 in | Bolt Spacing Min (in): | 9.88 in |
| Bolt Spacing Max (in): | 11 in | Base Length (in): | 13 in |
| Bolt Spacing (in): | 10.44 in | Centerline to Outermost Bearing Face (in): | 2.69 in |
Technical Specifications
| Housing Construction: | Split | Seal Type: | Felt Labyrinth Seal |
| Shaft Locking Type: | Adapter Mount | Housing Style: | Pillow Block |
| Static Load Rating (lb): | 65,610 lb | Lubrication Method: | Lubrication Fitting |
| Fixed/Expansion: | Fixed | Bore Shape: | Straight |
| Measure Units: | Inch | Radial Clearance: | Standard |
| Maximum Speed (RPM): | 3000 rpm | Housing Type: | Pillow Block, Two Bolt |
| Rolling Element: | Spherical Roller | Misalignment Type: | Dynamic |
| Platform: | USRB | Cage Material: | Steel |
| End Cap: | No | Radial Dynamic Load Capacity (lb): | 47,447 lb |
| Series: | USRB5500 | Housing Color: | Gray |
| Housing Material: | Ductile Iron | Outer Ring Land Profile: | Standard |
| Ability to Relubricate: | Yes | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Max Operating Temperature (F): | 220 °F | Size Code: | 9 |
| Grease Fitting Thread Size: | 1/8 NPT | Insert: | USI5000K-215 |
| Max Operating Temperature (C): | 105 °C | Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662461412787 | Weight: | 23.08 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 3.88 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

