Sealmaster Mounted Ductile Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRBE5000K-215
Part #:738211
Catalog #:USRBE5000K-215
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 1.63 in | Overall Width (in): | 3.91 in |
| Base to Center Height (in): | 3.125 in | Bolt Size (in): | 3/4 in |
| Bore Diameter (in): | 2.9375 in | Base Width (in): | 2.63 in |
| Overall Height (in): | 6.06 in | Overall Length (in): | 11.63 in |
| Locking Collar Outside Diameter (in): | 4.5 in | Bolt Spacing Min (in): | 7.88 in |
| Bolt Spacing (in): | 8.76 in | Base Length (in): | 11.63 in |
| Bolt Spacing Max (in): | 9.63 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Housing Construction: | Solid |
| Misalignment Type: | Dynamic | Housing Style: | Pillow Block |
| Measure Units: | Inch | Series: | USRBE5000 |
| Shaft Locking Type: | Adapter Mount | Radial Clearance: | Standard |
| Housing Color: | Gray | Radial Dynamic Load Capacity (lb): | 47,447 lb |
| Housing Type: | Pillow Block, Two Bolt | Housing Material: | Ductile Iron |
| Bore Shape: | Straight | Cage Material: | Steel |
| Platform: | USRB | Fixed/Expansion: | Fixed |
| Rolling Element: | Spherical Roller | Outer Ring Land Profile: | Standard |
| Lubrication Method: | Lubrication Fitting | Maximum Speed (RPM): | 3000 rpm |
| End Cap: | No | Static Load Rating (lb): | 65,610 lb |
| Ability to Relubricate: | Yes | Bearing Insert Finish: | Black Oxide |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (C): | 105 °C |
| Insert: | USI5000K-215 | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Size Code: | 9 |
| Max Operating Temperature (F): | 220 °F | Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461415542 | Weight: | 21.25 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

